Schneider-Electric
 
LV480861 picture- scope
LV480861
Connectors for Cu/Al bare cables, FuPacT ISFL160, 1.5x95mm², set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Connector for cable
Accessory / separate part categor Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT160 fuse-switch disconnector
Quantity per set Set of 3
Complementary
Connections - terminals Bare cable connectors
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 9.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 154.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.615 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months