Schneider-Electric
 
LV480868 picture- scope
LV480868
Side frame door, FuPacT ISFL160 to ISFL1250, cut out 850mm
Schneider Electric
Characteristics
Main
Product or component type Door cut-out
Accessory / separate part categor Installation accessories
Range compatibility FuPacT FuPacT ISFL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.700 cm
Package 1 Width 1.900 cm
Package 1 Length 84.800 cm
Package 1 Weight 110.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 15.300 cm
Package 2 Width 28.400 cm
Package 2 Length 104.000 cm
Package 2 Weight 9.500 kg
Unit Type of Package 3 P12
Number of Units in Package 3 100
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 31.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months