Schneider-Electric
 
LV480870 picture- scope
LV480870
Length adaptor with identification label holder, FuPacT ISFL160
Schneider Electric
Characteristics
Main
Product or component type Length adaptor
Accessory / separate part categor Installation accessories
Range compatibility FuPacT FuPacT ISFL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 9.3 cm
Package 1 Length 23.5 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.122 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months