Schneider-Electric
 
LV480879 picture- scope
LV480879
Empty plastic box, FuPacT ISFL250 to ISFL1250, 72x72mm
Schneider Electric
Characteristics
Main
Product or component type Mounting box
Accessory / separate part category Installation accessories
Range compatibility FuPacT FuPacT ISFL
Complementary
Cut-out dimensions 72 x 72 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 9.800 cm
Package 1 Length 13.000 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.987 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months