Schneider-Electric
 
LV480880 picture- scope
LV480880
Empty plastic box, FuPacT ISFL250 to ISFL1250, 96x96mm
Schneider Electric
Characteristics
Main
Product or component type Mounting box
Accessory / separate part categor Installation accessories
Range compatibility FuPacT FuPacT ISFL
Complementary
Cut-out dimensions 96 x 96 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 11.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 63.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.973 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months