|
|
|
LV850007
Digital module, MasterPact MTZ, ANSI 51N/51G - ground fault alarm, MicroLogic X control unit
|
|
|
Main
Range
|
MasterPact
|
Product or component type
|
Application
|
Application description
|
Ground fault alarm ANSI 51N/51G
|
Range compatibility
|
MasterPact MTZ1 circuit breaker
MasterPact MTZ2 circuit breaker
MasterPact MTZ3 circuit breaker
|
Product compatibility
|
control unit MicroLogic 2.0 X
control unit MicroLogic 3.0 X
control unit MicroLogic 5.0 X
control unit MicroLogic 6.0 X
control unit MicroLogic 7.0 X
control unit MicroLogic 2.0 Xi
control unit MicroLogic 3.0 Xi
control unit MicroLogic 5.0 Xi
control unit MicroLogic 6.0 Xi
control unit MicroLogic 7.0 Xi
|
Function of module
|
Protection
|
Service description
|
Ground fault alarm digital module has its own settings
Ground fault alarm digital module is compliant with MicroLogic 2,5,6,7.0X
Ground fault alarm operates as ground fault and earth leakage protections
|
Service benefits
|
Early detection of resistive ground faults with fault currents increasing slowly
|
Energy management
|
Network management (option)
|
Protection type
|
Ground fault protection ANSI code: 51N/51G (option)
|
Complementary
Software name
|
EcoStruxure Power Commission
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.3 cm
|
Package 1 Width
|
0.2 cm
|
Package 1 Length
|
0.3 cm
|
Package 1 Weight
|
0.01 kg
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
|
|