Schneider-Electric
 
LVR07250A69T picture- scope
LVR07250A69T
Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 190Hz (3.8) 7% 50Hz 690V
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name DR
Product or component type Detuned reactor
Network frequency 50 Hz
Reactive power rating 25 kvar for 690 V AC 50 Hz
Network rated voltage 690 V AC 50 Hz
Tuning order 3.8 - 190 Hz - 7 % - 50 Hz
Complementary
Power losses (max) 200 W
Value of inductance 4.464 mH
Inductance tolerance - 5 % to 5 % per phase
Fundamental current rating 20.9 A
RMS current rating 22.6 A
Electrical insulation class Class B
[Ui] rated insulation voltage 1.1 kV
Dielectric test voltage 4 kV 50 Hz 1 minute
[Imp] maximum permanent current 1.2 x I1
Harmonic current spectrum 3.7 % x I3
38.2 % x I5
13.6 % x I7
4.9 % x I11
Dynamic withstand current 2.2 x Isc
[Ith] conventional free air thermal current 2 A at 250 V AC 50 Hz
Type of installation Indoor installation
Type of cooling Forced convection
Connections - terminals Pad terminal
Fixing center 200 x 125 mm
Height 220 mm
Width 240 mm
Depth 160 mm
Net weight 17.5 kg
Environment
Standards IEC 60068
IP degree of protection IP00
Operating altitude <= 2000 m
Ambient air temperature for operation 0…55 °C at <= 1000 m
0…50 °C at > 1000...2000 m
Average ambient air temperature for operation 50 °C at <= 1000 m (average over 24 hours)
40 °C at <= 1000 m (average over 1 year)
45 °C at > 1000...2000 m (average over 24 hours)
35 °C at > 1000...2000 m (average over 1 year)
Climatic withstand Relative humidity: 20...80 %
Salt mist (400 V/50 Hz) : 250 hours
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.5 cm
Package 1 Width 28 cm
Package 1 Length 30 cm
Package 1 Weight 17.5 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 60 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 26 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No