Schneider-Electric
 
LVS01018 picture- scope
LVS01018
Accessory, PrismaSeT G, for enclosure, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
IP degree of protection IP30
Provided equipment 4 nuts HX grooved
1 earthing braid plug
2 A-angle parts
4 base blanking plugs
2 B-angle parts
4 kit pillars + pillar heads
4 spacers
2 association fasteners
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Height 80 mm
Depth 60 mm
Net weight 0.76 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8 cm
Package 1 Length 49 cm
Package 1 Weight 810 g
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 12.83 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes