Schneider-Electric
 
LVS01020 picture- scope
LVS01020
Support gland plate, PrismaSeT G, 2 cut-outs, FL21 cut-out type, for enclosure W555mm, IP30
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G gland plate
Product or component type Support gland plate
Accessory / separate part category Spare part
Cabling accessory
Complementary
Enclosure/cubicle description Pack enclosure - width 555 mm
Type of gland plate FL21 cut-out
Mounting location Top or bottom of the enclosure
Material Treated sheet steel
Quantity per set Set of 1
Height 30 mm
Width 550 mm
Depth 145 mm
Net weight 0.8 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 873.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 51.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 43.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product