Schneider-Electric
 
LVS01030 picture- scope
LVS01030
Central upright, PrismaSeT G, combination profile 27M, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT G Active
Product or component type Central upright
Accessory / separate part categor Coupling accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP30
Accessory / separate part destination For side by side framework combination
Complementary
Installation description Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 300 mm
Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 27
Mounting location Side by side
Quantity per set Set of 1
Height 1380 mm
Net weight 2.4 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 20.000 cm
Package 1 Length 188.000 cm
Package 1 Weight 1.918 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 23.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 44.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product