Schneider-Electric
 
LVS01034 picture- scope
LVS01034
Side panel, PrismaSeT G, 30M, for enclosure H1730mm, IP30, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Side panel
Accessory / separate part categor Enclosure accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure
Mounting location Side
Number of vertical modules [50 mm] 30
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 195 mm
Height 1525 mm
Depth 45 mm
Net weight 3.1 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 20.000 cm
Package 1 Length 188.000 cm
Package 1 Weight 3.451 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 32.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 67.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product