Schneider-Electric
 
LVS01036 picture- scope
LVS01036
Accessory, PrismaSeT G, for enclosure, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Accessory
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
IP degree of protection IP30
Provided equipment 4 kit pillars + pillar heads
2 A-angle parts
4 spacers
2 combination uprights
2 short combination crossbars
2 base blanking plugs
7 nuts HX grooved
4 washers
2 B-angle parts
2 screws with flange
2 association fasteners
1 self-threading screw
1 earthing braid plug
Complementary
Installation description Wall-mounted duct
Floor-standing duct
Width 200 mm
Net weight 1.24 kg
Surface finish Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.671 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.412 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes