Schneider-Electric
 
LVS01040 picture- scope
LVS01040
Side panel, PrismaSeT G, 6M, for enclosure H330mm, IP30, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Side panel
Accessory / separate part category Enclosure accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Wall-mounted enclosure
Mounting location Side
Number of vertical modules [50 mm] 6
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 195 mm
Height 325 mm
Depth 45 mm
Net weight 0.65 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.5 cm
Package 1 Length 68.0 cm
Package 1 Weight 806.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 27
Package 2 Height 43.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 33.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product