Schneider-Electric
 
LVS01051 picture- scope
LVS01051
Plinth spare part, PrismaSeT G, 2 plain base brackets (left/right) with screws, for IP30 enclosure
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Bracket
Accessory / separate part category Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP43 enclosure
IP31 enclosure
IP30 enclosure
Provided equipment 4 self-threading screws
1 right base bracket
1 left base bracket
Complementary
Installation description Floor-standing enclosure
Floor-standing duct
Quantity per set Set of 1
Height 150 mm
Net weight 1 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 21.2 cm
Package 1 Length 30.6 cm
Package 1 Weight 1.528 kg
Unit Type of Package 2 P12
Number of Units in Package 2 80
Package 2 Height 97.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 134.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product