Schneider-Electric
 
LVS01053 picture- scope
LVS01053
Plinth spare part, PrismaSeT G, plinth front with screws, for IP30 enclosure W300mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Plinth
Accessory / separate part categor Enclosure accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP31 enclosure
IP43 enclosure
IP30 enclosure
Provided equipment Plinth
Self-threading screw
Complementary
Installation description Floor-standing duct - width 300 mm
Quantity per set Set of 1
Height 150 mm
Length 300 mm
Width 300 mm
Net weight 0.92 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.0 cm
Package 1 Length 89.0 cm
Package 1 Weight 985.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 34.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 31.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product