Schneider-Electric
 
LVS01064 picture- scope
LVS01064
Central upright, PrismaSeT G, combination profile 12M, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT G Active
Product or component type Central upright
Accessory / separate part categor Spare part
Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP30
Accessory / separate part destination For side by side framework combination
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Wall-mounted enclosure - width 300 mm
Number of vertical modules [50 mm] 12
Mounting location Side by side
Quantity per set Set of 1
Height 630 mm
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.5 cm
Package 1 Length 68.0 cm
Package 1 Weight 810.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 23.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product