Schneider-Electric
 
LVS01094 picture- scope
LVS01094
Quarter-turn closing, PrismaSeT P & G, 1/4 T locking front plate (2 by 10)
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Quarter-turn closing
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Complementary
Mounting mode Adhesive
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Height 24 mm
Width 46 mm
Depth 10 mm
Net weight 0.58 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 15.000 cm
Package 1 Length 27.500 cm
Package 1 Weight 527.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 16
Package 2 Height 31.500 cm
Package 2 Width 41.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.081 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 79.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 83.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product