|
|
|
LVS01100
Accessory, PrismaSeT P, for side panel, IP30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Accessory
|
Accessory / separate part category
|
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
IP degree of protection
|
IP30
|
Provided equipment
|
16 gaskets + sealed plug
16 1/4 turn screws
16 1/4 turn spacers
Cover panels
|
Complementary
Mounting support
|
Side: panel
|
Installation description
|
Cubicle
|
Height
|
25 mm
|
Width
|
43 mm
|
Depth
|
30 mm
|
Net weight
|
0.78 kg
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5 cm
|
Package 1 Width
|
5.5 cm
|
Package 1 Length
|
14 cm
|
Package 1 Weight
|
341 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
7.074 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
28 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
70 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|