Schneider-Electric
 
LVS01101 picture- scope
LVS01101
Accessory, PrismaSeT P, for enclosure door back, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment 3 white grommet plugs
6 rear panel spacers
4 IP55 framework plugs
2 roof/rear panel spacers
Complementary
Mounting support Rear: panel
Installation description Cubicle
Height 10 mm
Width 16.5 mm
Depth 10 mm
Net weight 0.3 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 271.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.958 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 57.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 83.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations