Schneider-Electric
 
LVS01102 picture- scope
LVS01102
Accessory, PrismaSeT P, for enclosure side panel, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Accessory
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment Mounting hardware
16 gaskets + sealed plug
16 1/4 turn spacers
Complementary
Mounting support Side: panel
Installation description Cubicle
Height 13 mm
Width 15 mm
Depth 13 mm
Net weight 0.48 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 6.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 510.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.896 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 75.168 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes