Schneider-Electric
 
LVS01104 picture- scope
LVS01104
Accessory, PrismaSeT P, Framework accessories
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Accessory
Accessory / separate part category Fixing accessory
Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Provided equipment 2 adjacent mounting spacer tubes
4 bottom sealing components
4 bottom cross-piece plugs
Mounting hardware
12 conical washers
4 top sealing components
Complementary
Installation description Cubicle
Mounting support Framework
Height 37.5 mm
Width 92.5 mm
Depth 33 mm
Net weight 0.4 kg
Material Plastic and metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 26 cm
Package 1 Weight 516 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.09 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes