Schneider-Electric
 
LVS01105 picture- scope
LVS01105
Door locking kit, PrismaSeT P, locking kit for IP31/IP55 door
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Product or component type Door locking kit
Accessory / separate part type Door accessory
Accessory / separate part category Enclosure accessories
Spare parts
Range compatibility PrismaSeT PrismaSeT P door
Accessory / separate part designation Closing accessory
Accessory / separate part destination For door
Complementary
Enclosure/cubicle description Cubicle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 284.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.319 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations