Schneider-Electric
 
LVS01106 picture- scope
LVS01106
Accessory, PrismaSeT P, for enclosure back panel, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Accessory
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility IP30 enclosure
IP degree of protection IP30
Provided equipment 10 1/4 turn spacers
8 rear panel fixing systems
2 roof and rear panel fixing systems
10 gaskets
Complementary
Mounting support Rear: panel
Installation description Cubicle
Height 25 mm
Width 43 mm
Depth 10 mm
Net weight 0.22 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 3.5 cm
Package 1 Length 9 cm
Package 1 Weight 190 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.753 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 27 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 89.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product