Schneider-Electric
 
LVS01107 picture- scope
LVS01107
Fixing kit, PrismaSeT P, for front plate support frame
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Fixing kit
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Front plate support frame
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 15 mm
Width 20 mm
Depth 13 mm
Net weight 0.06 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 72.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.924 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product