|
|
|
LVS01109
Choke, PrismaSeT P, 12 chocks for Linergy busbars
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Choke
|
Product name
|
Linergy LGY
|
Accessory / separate part categor
|
Busbar accessory
|
Range compatibility
|
Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
|
Complementary
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
Quantity per set
|
Set of 12
|
Height
|
38 mm
|
Width
|
41 mm
|
Depth
|
23 mm
|
Net weight
|
0.02 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
10 cm
|
Package 1 Weight
|
54 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.618 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
28 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
24.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|