Schneider-Electric
 
LVS01112 picture- scope
LVS01112
Lifting kit, PrismaSeT P, for enclosure, IP30, Set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Lifting kit
Accessory / separate part category Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility IP30 enclosure
Provided equipment 6 IP30 roof and rear panel fixing systems
4 lifting rings plugs
1 1/4 turn spacer
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 25 mm
Width 43 mm
Depth 10 mm
Net weight 0.129 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.096 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes