Schneider-Electric
 
LVS01120 picture- scope
LVS01120
Frame bottom cross-member, PrismaSeT P, for Cubicle W650mm, L650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Frame bottom cross-member
Accessory / separate part category Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Height 60 mm
Width 650 mm
Depth 40 mm
Net weight 1 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 16.0 cm
Package 1 Length 89.0 cm
Package 1 Weight 1.559 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 44.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 43.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product