Schneider-Electric
 
LVS01123 picture- scope
LVS01123
Striker kit, PrismaSeT P, for cublicals
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Striker kit
Accessory / separate part category Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Front plate support frame
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 46 mm
Width 50 mm
Depth 18 mm
Net weight 0.08 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 85.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 16.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.137 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes