Schneider-Electric
 
LVS01201 picture- scope
LVS01201
Cover, PrismaSeT P, 2 IPxxB clipon covers for Linergy BW, 160 to 400A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Cover
Product name Linergy BW
Accessory / separate part category Spare part
Busbar accessory
Range compatibility Linergy Linergy BW busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
IP degree of protection IPxx B
Complementary
Mounting mode Clip-on
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Provided equipment Clip-on covers
Quantity per set Set of 2
Length 200 mm
Height 80 mm
Depth 8 mm
Net weight 0.04 kg
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 8.5 cm
Package 1 Length 20 cm
Package 1 Weight 45 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.513 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes