Schneider-Electric
 
LVS01202 picture- scope
LVS01202
Terminal covers, PrismaSeT P, 4 terminal covers for 200 A Linergy FM rows, IPxxB, light grey, RAL 7035
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Terminal covers
Product name Linergy FM
Accessory / separate part category Busbar accessory
Spare part
Range compatibility Linergy Linergy FM device feeder
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 4
Net weight 0.06 kg
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.566 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product