Schneider-Electric
 
LVS01210 picture- scope
LVS01210
Support, Linergy BW, accessories for 160 to 400A busbar system
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Support
Product name Linergy BW
Accessory / separate part category Busbar accessory
Spare part
Range compatibility Linergy Linergy BW busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
[Ie] rated operational current 160 A
250 A
400 A
Provided equipment Screw
End plug
Linergy BW support
Quantity per set Set of 1
Net weight 0.08 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 89.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.138 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 28.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 21.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes