Schneider-Electric
 
LVS01215 picture- scope
LVS01215
Grommets, PrismaSeT P and G, 5x rectangular, 70x40
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Grommets
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Spare part
Insulation accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Material Plastic
Colour Black (RAL 9004)
Length 70 mm
Height 40 mm
Depth 8 mm
Net weight 0.14 kg
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 80
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.742 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes