|
|
|
LVS01218
Retrofit handle, PrismaSeT G, Rotary Handle Spare Parts, IP30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Retrofit handle
|
Accessory / separate part categor
|
Spare part
Locking accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
|
IP degree of protection
|
IP30
|
Complementary
Mounting support
|
Door
|
Operating mode
|
Rotating
|
Mechanical durability
|
10000 cycles
|
Installation description
|
Wall-mounted enclosure
Floor-standing enclosure
|
Quantity per set
|
Set of 1
|
Net weight
|
0.354 kg
|
Material
|
Plastic: housing
Zamak: lever arm
|
Colour
|
Housing: white (RAL 9003)
Lever arm: aluminium
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.9 cm
|
Package 1 Width
|
6.8 cm
|
Package 1 Length
|
22.0 cm
|
Package 1 Weight
|
724.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
14
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
10.409 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|