Schneider-Electric
 
LVS01219 picture- scope
LVS01219
Retrofit handle, PrismaSeT P, Rotary Handle Spare Parts with Rod
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Retrofit handle
Accessory / separate part category Locking accessory
Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
IP degree of protection IP43
Complementary
Mounting support Door
Operating mode Rotating
Mechanical durability 10000 cycles
Installation description Cubicle
Quantity per set Set of 1
Net weight 0.374 kg
Material Plastic: housing
Zamak: lever arm
Colour Housing: white (RAL 9003)
Lever arm: aluminium
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.8 cm
Package 1 Length 22.0 cm
Package 1 Weight 600.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.868 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product