Schneider-Electric
 
LVS01248 picture- scope
LVS01248
Accessory, PrismaSeT G, Set of spare parts for door, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Accessory
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Provided equipment 3 hinge pins
1 spring nut
2 keys number 405
4 screws frame/pillar
3 stop rings
8 o-ring joints
1 screws M6 x 12 + stubs washers
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Net weight 0.18 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 149.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.31 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes