Schneider-Electric
 
LVS01249 picture- scope
LVS01249
Accessory, PrismaSeT G, Spare parts for closing system, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Accessory
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Provided equipment 1 stop washer
1 captive screw
1 screw nut
1 screw cap
1 special washer
1 composite seal
1 washer
1 o-ring
1 screw body
1 cam
Complementary
Mounting support Door
Installation description Wall-mounted enclosure
Floor-standing enclosure
Height 42 mm
Width 70 mm
Depth 40 mm
Net weight 0.18 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.7 cm
Package 1 Length 6.0 cm
Package 1 Weight 141.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.653 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 27.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 25.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes