Schneider-Electric
 
LVS01254 picture- scope
LVS01254
Front cover support upright, PrismaSeT G, 2 Plate Uprights, 18M, IP30, for enclosure W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front cover support upright
Accessory / separate part categor Spare part
Mounting accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP30
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Extension enclosure - width 600 mm
Number of vertical modules [50 mm] 18
Quantity per set Set of 2
Height 35 mm
Width 900 mm
Depth 11 mm
Net weight 1.06 kg
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 6.0 cm
Package 1 Length 90.8 cm
Package 1 Weight 1.174 kg
Unit Type of Package 2 P12
Number of Units in Package 2 35
Package 2 Height 18.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 53.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes