Schneider-Electric
 
LVS01257 picture- scope
LVS01257
Front cover support upright, PrismaSeT G, 2 Plate Uprights, 27M, IP30, for enclosure W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front cover support upright
Accessory / separate part categor Mounting accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP30
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Extension enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Number of vertical modules [50 mm] 27
Quantity per set Set of 2
Height 35 mm
Width 1350 mm
Depth 11 mm
Net weight 1.6 kg
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 6.0 cm
Package 1 Length 136.0 cm
Package 1 Weight 1.766 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 19 cm
Package 2 Width 120 cm
Package 2 Length 202 cm
Package 2 Weight 110 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes