Schneider-Electric
 
LVS01261 picture- scope
LVS01261
Front cover support upright, PrismaSeT G, 2 Plate Uprights, 36M, IP30, for enclosure W1200mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front cover support upright
Accessory / separate part category Spare part
Mounting accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP30
Complementary
Installation description Extension enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 2
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 21.5 cm
Package 1 Length 185.5 cm
Package 1 Weight 3.09 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 44.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 85.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes