Schneider-Electric
 
LVS03002 picture- scope
LVS03002
Rail, PrismaSeT G, for adjustable modular device, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G
Type of rail Modular
Adjustable
Installed device TeSys: fixed GV2L
TeSys: fixed GV2P
TeSys: fixed GV3
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 9 x 3P: fixed GV2L
9 x 3P: fixed GV2P
7 x 3P: fixed GV3
1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Number of vertical modules [50 mm] 3 module(s): GV2L, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2L, direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2P, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2P, direct in 600 mm Widewall-mounted enclosure
5 module(s): GV3, direct in 600 mm Widefloor-standing enclosure
5 module(s): GV3, direct in 600 mm Widewall-mounted enclosure
5 module(s): NG160 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): NSXm without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm without earth leakage protection , connection block in 600 mm Widefloor-standing enclosure
7 module(s): NSXm without earth leakage protection , connection block in 600 mm Widewall-mounted enclosure
5 module(s): NG160 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): NSXm with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm with earth leakage protection , connection block in 600 mm Widefloor-standing enclosure
7 module(s): NSXm with earth leakage protection , connection block in 600 mm Widewall-mounted enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 58 mm
Width 467 mm
Depth 97 mm
Net weight 0.34 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 5.700 cm
Package 1 Length 46.800 cm
Package 1 Weight 307.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.500 cm
Package 2 Width 31.000 cm
Package 2 Length 49.000 cm
Package 2 Weight 3.510 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 104.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 123.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product