Schneider-Electric
 
LVS03003 picture- scope
LVS03003
Rail, PrismaSeT G, for recessed modular device, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G
Type of rail Rear
Modular
Installed device Altistart: ATS01N
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): ATS01N in 600 mm Widefloor-standing enclosure
5 module(s): ATS01N in 600 mm Widewall-mounted enclosure
6 module(s): ATS01N in 600 mm Widefloor-standing enclosure
6 module(s): ATS01N in 600 mm Widewall-mounted enclosure
5 module(s): ATS01N in 555 mm WidePack enclosure
6 module(s): ATS01N in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 464 mm
Depth 31 mm
Net weight 0.18 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 3.6 cm
Package 1 Length 46.5 cm
Package 1 Weight 174.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.159 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product