Schneider-Electric
 
LVS03004 picture- scope
LVS03004
Rail, PrismaSeT G, for Rear modular device, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G
Type of rail Modular
Rear
Installed device Altistart: ATS01N103/106FT
TeSys: fixed D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
TeSys: fixed TeSys U - horizontal installation
Poles description 9 x 4P: fixed D or K contactors <= 40 A horizontal installation
9 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
7 x 3P: fixed GV3Pxx1 + LC1D40 to D65 horizontal installation
9 x 3P: fixed TeSys U horizontal installation
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 4 module(s): ATS01N103/106FT in 600 mm Widefloor-standing enclosure
4 module(s): ATS01N103/106FT in 600 mm Widewall-mounted enclosure
4 module(s): ATS01N103/106FT in 555 mm WidePack enclosure
3 module(s): D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
3 module(s): D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
3 module(s): D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widefloor-standing enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widewall-mounted enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 555 mm WidePack enclosure
5 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
5 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
5 module(s): TeSys U, direct in 555 mm WidePack enclosure
4 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
4 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
4 module(s): TeSys U, direct in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 465 mm
Depth 16 mm
Net weight 0.16 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.7 cm
Package 1 Length 47.3 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.0 cm
Package 2 Width 12.4 cm
Package 2 Length 47.5 cm
Package 2 Weight 2.054 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 44.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 109.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product