Schneider-Electric
 
LVS03005 picture- scope
LVS03005
Support, PrismaSeT G, rail Support for 2 modular device 30 deg
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Support
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G rail
Cubicle-device connection Earth bar: 45° by screws
Complementary
Mounting mode By screws
Mounting support Functional uprights
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Quantity per set Set of 2
Height 20 mm
Width 432 mm
Colour Natural
Net weight 0.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 2.2 cm
Package 1 Length 6.8 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.98 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product