Schneider-Electric
 
LVS03006 picture- scope
LVS03006
Rail, PrismaSeT G, for modular device, W850mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G
Type of rail Modular
Installed device Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Multi9: fixed NG125 with earth leakage protection
Poles description 24 x 1P: fixed iC120
12 x 2P: fixed iC120
8 x 3P: fixed iC120
6 x 4P: fixed iC120
4 x 3P: fixed INS100 vertical installation
4 x 4P: fixed INS100 vertical installation
4 x 3P: fixed INS125 vertical installation
4 x 4P: fixed INS125 vertical installation
4 x 3P: fixed INS160 vertical installation
4 x 4P: fixed INS160 vertical installation
4 x 3P: fixed INS40 vertical installation
4 x 4P: fixed INS40 vertical installation
4 x 3P: fixed INS63 vertical installation
4 x 4P: fixed INS63 vertical installation
12 x 2P: fixed NG125
8 x 3P: fixed NG125
6 x 4P: fixed NG125
5 x 2P: fixed iC120
3 x 3P: fixed iC120
3 x 4P: fixed iC120
6 x 2P: fixed NG125
4 x 3P: fixed NG125
3 x 4P: fixed NG125
Complementary
Installation description Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 5 module(s): iC120 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
4 module(s): INS100, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS100, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS125, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS125, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS160, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS160, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS40, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS63, direct in 850 mm Widefloor-standing enclosure
3 module(s): modular device <= 40 A, direct in 850 mm Widefloor-standing enclosure
4 module(s): modular device, direct in 850 mm Widefloor-standing enclosure
5 module(s): NG125 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): iC120 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NG125 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
9 mm pitches 72
Quantity per set Set of 1
Height 50 mm
Width 488 mm
Depth 102 mm
Net weight 0.3 kg
Colour Natural
Material Metal
Thickness 1.5 mm
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 5.300 cm
Package 1 Length 69.900 cm
Package 1 Weight 302.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 19.000 cm
Package 2 Width 13.000 cm
Package 2 Length 73.500 cm
Package 2 Weight 2.699 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 78.800 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 99.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product