|
|
|
LVS03007
Rail, PrismaSeT G, for adjustable modular device, W850mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Rail
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G
|
Type of rail
|
Modular
Adjustable
|
Installed device
|
ComPact: fixed NG160 without earth leakage protection
ComPact: fixed NG160 with earth leakage protection
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
|
Poles description
|
7 x 3P: fixed NG160
5 x 4P: fixed NG160
3 x 3P: fixed NG160
2 x 4P: fixed NG160
1 x 3P or 4P: fixed NSXm vertical installation
|
Complementary
Installation description
|
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
5 module(s): NG160 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NSXm without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NG160 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NSXm with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
|
9 mm pitches
|
72
|
Quantity per set
|
Set of 1
|
Height
|
82 mm
|
Width
|
662 mm
|
Depth
|
169 mm
|
Net weight
|
0.4 kg
|
Colour
|
Natural
|
Material
|
Metal
|
Thickness
|
1.5 mm
|
Environment
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.8 cm
|
Package 1 Width
|
6.0 cm
|
Package 1 Length
|
69.8 cm
|
Package 1 Weight
|
399.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.5 cm
|
Package 2 Width
|
32.0 cm
|
Package 2 Length
|
73.8 cm
|
Package 2 Weight
|
4.634 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
140
|
Package 3 Height
|
78.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
76.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|