Schneider-Electric
 
LVS03008 picture- scope
LVS03008
Rail, PrismaSeT G, for NG160 device, pack of 160
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part category Installation accessory
Type of rail Modular
Installed device ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
Poles description 1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
Complementary
Installation description Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): NG160 without earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 555 mm WidePack enclosure
5 module(s): NG160 with earth leakage protection , direct in 555 mm WidePack enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 464 mm
Depth 16 mm
Net weight 0.16 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.5 cm
Package 1 Length 46.5 cm
Package 1 Weight 159.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 48
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.782 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product