Schneider-Electric
 
LVS03010 picture- scope
LVS03010
Rail, PrismaSeT G, for modular device, W300mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Type of rail Modular
Installed device Acti 9: fixed C120 without earth leakage protection - control: toggle
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2RTn
Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Poles description 1 x 3P: fixed C120
1 x 4P: fixed C120
1 x 3P: fixed iC120
1 x 4P: fixed iC120
1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed NG125 NA
1 x 4P: fixed NG125 NA
1 x 3P: fixed INS125 vertical installation
1 x 4P: fixed INS125 vertical installation
4 x 3P: fixed GV2LE
4 x 3P: fixed GV2ME
4 x 3P: fixed GV2RTn
Complementary
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Number of vertical modules [50 mm] 4 module(s): C120 without earth leakage protection , direct in 300 mm Widefloor-standing duct
4 module(s): C120 without earth leakage protection , direct in 300 mm Widewall-mounted duct
3 module(s): GV2LE, direct in 300 mm Widefloor-standing duct
3 module(s): GV2LE, direct in 300 mm Widewall-mounted duct
3 module(s): GV2ME, direct in 300 mm Widefloor-standing duct
3 module(s): GV2ME, direct in 300 mm Widewall-mounted duct
3 module(s): GV2RTn, direct in 300 mm Widefloor-standing duct
3 module(s): GV2RTn, direct in 300 mm Widewall-mounted duct
4 module(s): iC120 without earth leakage protection , direct in 300 mm Widefloor-standing duct
4 module(s): iC120 without earth leakage protection , direct in 300 mm Widewall-mounted duct
4 module(s): INS100, direct in 300 mm Widefloor-standing duct
4 module(s): INS100, direct in 300 mm Widewall-mounted duct
5 module(s): INS100, direct in 300 mm Widefloor-standing duct
5 module(s): INS100, direct in 300 mm Widewall-mounted duct
4 module(s): INS125, direct in 300 mm Widefloor-standing duct
4 module(s): INS125, direct in 300 mm Widewall-mounted duct
5 module(s): INS125, direct in 300 mm Widefloor-standing duct
5 module(s): INS125, direct in 300 mm Widewall-mounted duct
4 module(s): INS160, direct in 300 mm Widefloor-standing duct
4 module(s): INS160, direct in 300 mm Widewall-mounted duct
5 module(s): INS160, direct in 300 mm Widefloor-standing duct
5 module(s): INS160, direct in 300 mm Widewall-mounted duct
4 module(s): INS40, direct in 300 mm Widefloor-standing duct
4 module(s): INS40, direct in 300 mm Widewall-mounted duct
4 module(s): INS63, direct in 300 mm Widefloor-standing duct
4 module(s): INS63, direct in 300 mm Widewall-mounted duct
3 module(s): modular device <= 40 A, direct in 300 mm Widefloor-standing duct
3 module(s): modular device <= 40 A, direct in 300 mm Widewall-mounted duct
4 module(s): modular device, direct in 300 mm Widefloor-standing duct
4 module(s): modular device, direct in 300 mm Widewall-mounted duct
4 module(s): NG125 without earth leakage protection , direct in 300 mm Widefloor-standing duct
4 module(s): NG125 without earth leakage protection , direct in 300 mm Widewall-mounted duct
4 module(s): NG125 NA, direct in 300 mm Widefloor-standing duct
4 module(s): NG125 NA, direct in 300 mm Widewall-mounted duct
4 module(s): C120 with earth leakage protection , direct in 300 mm Widefloor-standing duct
4 module(s): C120 with earth leakage protection , direct in 300 mm Widewall-mounted duct
4 module(s): iC120 with earth leakage protection , direct in 300 mm Widefloor-standing duct
4 module(s): iC120 with earth leakage protection , direct in 300 mm Widewall-mounted duct
4 module(s): NG125 with earth leakage protection , direct in 300 mm Widefloor-standing duct
4 module(s): NG125 with earth leakage protection , direct in 300 mm Widewall-mounted duct
9 mm pitches 20
Quantity per set Set of 1
Height 52 mm
Width 218 mm
Depth 100 mm
Net weight 0.14 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 10.5 cm
Package 1 Length 21.8 cm
Package 1 Weight 169.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.6 cm
Package 2 Width 21.2 cm
Package 2 Length 25.4 cm
Package 2 Weight 1.861 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 40.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 66.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product