Schneider-Electric
 
LVS03011 picture- scope
LVS03011
Rail, PrismaSeT G, for adjustable modular device, W300mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Type of rail Adjustable
Modular
Installed device TeSys: fixed GV2L
TeSys: fixed GV2P
TeSys: fixed GV3
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
Altistart: ATS01N103/106FT
TeSys: fixed D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
TeSys: fixed TeSys U - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
4 x 4P: fixed D or K contactors <= 40 A horizontal installation
4 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
4 x 3P: fixed GV2L
4 x 3P: fixed GV2P
3 x 3P: fixed GV3
3 x 3P: fixed GV3Pxx1 + LC1D40 to D65 horizontal installation
4 x 3P: fixed TeSys U horizontal installation
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Number of vertical modules [50 mm] 4 module(s): ATS01N103/106FT in 300 mm Widefloor-standing duct
4 module(s): ATS01N103/106FT in 300 mm Widewall-mounted duct
3 module(s): D or K contactors <= 40 A, direct in 300 mm Widefloor-standing duct
3 module(s): D or K contactors <= 40 A, direct in 300 mm Widewall-mounted duct
5 module(s): GV2 + D or K contactors <= 40 A, direct in 300 mm Widefloor-standing duct
5 module(s): GV2 + D or K contactors <= 40 A, direct in 300 mm Widewall-mounted duct
3 module(s): GV2L, direct in 300 mm Widefloor-standing duct
3 module(s): GV2L, direct in 300 mm Widewall-mounted duct
3 module(s): GV2P, direct in 300 mm Widefloor-standing duct
3 module(s): GV2P, direct in 300 mm Widewall-mounted duct
5 module(s): GV3, direct in 300 mm Widefloor-standing duct
5 module(s): GV3, direct in 300 mm Widewall-mounted duct
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 300 mm Widefloor-standing duct
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 300 mm Widewall-mounted duct
5 module(s): NG160 without earth leakage protection , direct in 300 mm Widefloor-standing duct
5 module(s): NG160 without earth leakage protection , direct in 300 mm Widewall-mounted duct
5 module(s): NG160 NA without earth leakage protection , direct in 300 mm Widefloor-standing duct
5 module(s): NG160 NA without earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm without earth leakage protection , direct in 300 mm Widefloor-standing duct
7 module(s): NSXm without earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm without earth leakage protection , connection block in 300 mm Widefloor-standing duct
7 module(s): NSXm without earth leakage protection , connection block in 300 mm Widewall-mounted duct
5 module(s): TeSys U, direct in 300 mm Widefloor-standing duct
5 module(s): TeSys U, direct in 300 mm Widewall-mounted duct
4 module(s): TeSys U, direct in 300 mm Widefloor-standing duct
4 module(s): TeSys U, direct in 300 mm Widewall-mounted duct
7 module(s): NSXm with earth leakage protection , direct in 300 mm Widefloor-standing duct
7 module(s): NSXm with earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm with earth leakage protection , connection block in 300 mm Widefloor-standing duct
7 module(s): NSXm with earth leakage protection , connection block in 300 mm Widewall-mounted duct
9 mm pitches 20
Quantity per set Set of 1
Height 58 mm
Width 217 mm
Depth 97 mm
Net weight 0.18 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 5.7 cm
Package 1 Length 21.6 cm
Package 1 Weight 242.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 23.2 cm
Package 2 Length 30.4 cm
Package 2 Weight 2.576 kg
Unit Type of Package 3 P12
Number of Units in Package 3 130
Package 3 Height 28.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 44.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product