|
|
|
LVS03020
Mounting plate, PrismaSeT G, for NSXm/Vigi/SDx 160A, horizontal fixed, toggle, 3M, W600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
|
Mounting plate description
|
Dedicated
|
Installed device
|
ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
|
Poles description
|
1 x 3P or 4P: fixed NSXm horizontal installation
|
Number of vertical modules [50 mm]
|
3 module(s): NSXm without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
3 module(s): NSXm without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct
3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct
3 module(s): NSXm without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
3 module(s): NSXm with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
3 module(s): NSXm with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct
3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct
3 module(s): NSXm with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Textured
Matt
|
Colour
|
White (RAL 9003)
|
Width
|
470 mm
|
Height
|
150 mm
|
Functional unit
|
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6 cm
|
Package 1 Width
|
14.8 cm
|
Package 1 Length
|
47 cm
|
Package 1 Weight
|
1.079 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
18.066 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|