Schneider-Electric
 
LVS03030 picture- scope
LVS03030
Mounting plate, PrismaSeT G, for NSX/CVS/INS 250A, horizontal fixed, toggle, 5M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Pack enclosure - width 600 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV200 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: fixed CVS100...160 horizontal installation
1 x 4P: fixed CVS100...160 horizontal installation
1 x 3P: fixed CVS250 horizontal installation
1 x 4P: fixed CVS250 horizontal installation
1 x 3P: fixed INS250 horizontal installation
1 x 4P: fixed INS250 horizontal installation
1 x 3P: fixed INV100 horizontal installation
1 x 4P: fixed INV100 horizontal installation
1 x 3P: fixed INV250 horizontal installation
1 x 4P: fixed INV250 horizontal installation
1 x 3P: fixed NSX100...160 horizontal installation
1 x 4P: fixed NSX100...160 horizontal installation
1 x 3P: fixed NSX250 horizontal installation
1 x 4P: fixed NSX250 horizontal installation
1 x 3P: fixed INV160 horizontal installation
1 x 4P: fixed INV160 horizontal installation
1 x 3P: fixed INV200 horizontal installation
1 x 4P: fixed INV200 horizontal installation
Condition of using cable tie Need additional plate (2M high) when installation of device is in horizontal
Number of vertical modules [50 mm] 5 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
6 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm WidePack enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
6 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm WidePack enclosure (cable coming from top or bottom of enclosure)
5 module(s): INS250, connection block in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INS250, connection block in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): INS250, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): INS250, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INS250, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INS250, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
5 module(s): INS250, connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INS250, connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INS250, connection block in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV100, connection block in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV100, connection block in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV100, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): INV100, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV100, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV100, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV100, connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV100, connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV100, connection block in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV100, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV160, connection block in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV160, connection block in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV160, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): INV160, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV160, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV160, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV160, connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV160, connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV160, connection block in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV160, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV200, connection block in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV200, connection block in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV200, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): INV200, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV200, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV200, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV200, connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV200, connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV200, connection block in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV200, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV250, connection block in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV250, connection block in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV250, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): INV250, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV250, direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV250, direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
5 module(s): INV250, connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV250, connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): INV250, connection block in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): INV250, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , connection block in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , connection block in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
6 module(s): NSX100...160 without earth leakage protection , connection block in 600 mm WidePack enclosure (cable coming from top or bottom of enclosure)
6 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm WidePack enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , connection block in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , connection block in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
6 module(s): NSX250 without earth leakage protection , connection block in 600 mm WidePack enclosure (cable coming from top or bottom of enclosure)
6 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm WidePack enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASTA
Complementary
Cable entry Cut-out plates 0.33 mm top 92 mm
Cut-out plates 0.31 mm top 42 mm
Cut-out plates 0.31 mm bottom 42 mm
Cut-out plates 0.35 mm top or bottom 142 mm
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 600 mm
Height 200 mm
Net weight 1.16 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.35 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.35 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.35 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.33 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.33 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 6 0.35 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 21.0 cm
Package 1 Length 47.6 cm
Package 1 Weight 1.154 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 22.5 cm
Package 2 Width 32.0 cm
Package 2 Length 50.0 cm
Package 2 Weight 6.192 kg
Unit Type of Package 3 P12
Number of Units in Package 3 70
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 98.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product